SCDS384B September 2018 – August 2025 TMUX6119
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD to VSS | Supply voltage | 36 | V | |
| VDD to GND | –0.3 | 18 | V | |
| VSS to GND | –18 | 0.3 | V | |
| VDIG | Digital input pin (SEL, EN) voltage | GND –0.3 | VDD+0.3 | V |
| IDIG | Digital input pin (SEL, EN) current | –30 | 30 | mA |
| VANA_IN | Analog input pin (Sx) voltage | VSS–0.3 | VDD+0.3 | V |
| IANA_IN | Analog input pin (Sx) current | –30 | 30 | mA |
| VANA_OUT | Analog output pin (D) voltage | VSS–0.3 | VDD+0.3 | V |
| IANA_OUT | Analog output pin (D) current | –30 | 30 | mA |
| TA | Ambient temperature | –55 | 140 | °C |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |