SCDS423A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
The amount of charge injected into the source or drain of the device during the falling or rising edge of the gate signal is known as charge injection, and is denoted by the symbol QC. Figure 6-8 shows the setup used to measure charge injection from source (Sx) to drain (Dx).
Figure 6-8 Charge-Injection Measurement Setup