SCDS457B May   2023  – July 2024 TMUX4827

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Source or Drain Continuous Current
    6. 5.6 Source or Drain RMS Current
    7. 5.7 Electrical Characteristics 
    8. 5.8 Switching Characteristics 
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  On-Leakage Current
    3. 6.3  Off-Leakage Current
    4. 6.4  Power-Off Leakage Current
    5. 6.5  Propagation Delay
    6. 6.6  tON (VDD) and tOFF (VDD) Time
    7. 6.7  Transition Time
    8. 6.8  Break-Before-Make
    9. 6.9  THD + Noise
    10. 6.10 Power Supply Rejection Ratio (PSRR)
    11. 6.11 Charge Injection
    12. 6.12 Bandwidth
    13. 6.13 Off Isolation
    14. 6.14 Crosstalk
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
    3. 7.3 Feature Description
      1. 7.3.1 Beyond the Supply
      2. 7.3.2 Bidirectional Operation
      3. 7.3.3 Over Temperature Protection
      4. 7.3.4 Power-Off Protection
      5. 7.3.5 1.8V Logic Compatible Inputs
      6. 7.3.6 Fail-Safe Logic
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Audio Amplifier Switching
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Packaging Option Addendum
    2. 11.2 Tape and Reel Information
    3. 11.3 Mechanical Data

Description

The TMUX4827 is a complementary metal-oxide semiconductor (CMOS) multiplexer with 2 selectable 2:1, single-pole, double-throw (SPDT) switch channels. This device works with a single supply (1.8 to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -12V to 12V.

The TMUX4827 also features bidirectional powered off protection up to ±12V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX4827 is an excellent choice for passing precision analog and audio signals without adding distortion.

Package Information
PART NUMBER PACKAGE(1)PACKAGE SIZE(2)
TMUX4827YBH (DSBGA, 9)1.6mm × 1.6mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
TMUX4827 On-Resistance vs Source or Drain VoltageOn-Resistance vs Source or Drain Voltage
TMUX4827 TMUX4827 Block DiagramTMUX4827 Block Diagram