SCDS457B May 2023 – July 2024 TMUX4827
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tTRAN | Transition time from control input | VDD = 2.5V to 5.5V VS = 3.3V RL = 50Ω, CL = 35pF |
25°C | 8 | 185 | us | |
| –40°C to +85°C | 220 | us | |||||
| –40°C to +125°C | 220 | us | |||||
| tTRAN | Transition time from control input | VDD = 1.8V to 2.5V VS = 3.3V RL = 50Ω, CL = 35pF |
25°C | 10 | 340 | us | |
| –40°C to +85°C | 490 | us | |||||
| –40°C to +125°C | 490 | us | |||||
| tBBM | Break-before-make time delay | VDD = 2.5V to 5.5V VS = 3.3V RL = 50Ω, CL = 35pF |
25°C | 40 | 300 | us | |
| –40°C to +85°C | 40 | 300 | us | ||||
| –40°C to +125°C | 40 | 300 | us | ||||
| tBBM | Break-before-make time delay | VDD = 1.8V to 2.5V VS = 3.3V RL = 50Ω, CL = 35pF |
25°C | 40 | 420 | us | |
| –40°C to +85°C | 40 | 490 | us | ||||
| –40°C to +125°C | 40 | 490 | us | ||||
| tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1µs RL = 50Ω, CL = 35pF |
25°C | 175 | us | ||
| QINJ | Charge injection | VS = 0V, CL = 100pF | 25°C | 5 | pC | ||
| OISO | Off-isolation | RL = 50Ω , CL = 5pF VS = 200 mVRMS, VBIAS = 0V, f = 100kHz |
25°C | -55 | dB | ||
| XTALK | Crosstalk | RL =
50Ω , CL = 5pF VS = 200mVRMS, VBIAS = 0V, f = 100kHz |
25°C | -100 | dB | ||
| BW | –3dB Bandwidth | RL = 50Ω , CL = 5pF VS = 200 mVRMS, VBIAS = 0V, |
25°C | 72 | MHz | ||
| IL | Insertion loss | RL = 50Ω , CL = 5pF VS = 200 mVRMS, VBIAS = 0V, f = 1MHz |
25°C | -0.01 | dB | ||
| ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62V on VDD RL = 32Ω , CL = 5pF, f = 20kHz |
25°C | -80 | dB | ||
| CS(OFF) | Source off capacitance | VS = 0V, f = 1MHz | 25°C | 70 | pF | ||
| CS(ON), CD(ON) |
On capacitance | VS = 0V, f = 1MHz | 25°C | 40 | pF | ||
| TSD | Thermal shutdown | 160 | °C | ||||
| THYST | Thermal hysteresis | 20 | °C | ||||
| THD+N | Total Harmonic Distortion + Noise | VPP = 0.5V, VBIAS = 0V RL = 600Ω f = 20Hz to 20kHz |
25°C | 0.0006 | % | ||
| –40°C to +85°C | 0.001 | % | |||||
| –40°C to +125°C | 0.001 | % | |||||
| 25°C | -105 | dB | |||||
| –40°C to +85°C | -100 | dB | |||||
| –40°C to +125°C | -100 | dB | |||||
| VPP = 0.5V, VBIAS = 0V RL = 32Ω f = 20Hz to 20kHz |
25°C | 0.0008 | % | ||||
| –40°C to +85°C | 0.001 | % | |||||
| –40°C to +125°C | 0.001 | % | |||||
| 25°C | -102 | dB | |||||
| –40°C to +85°C | -100 | dB | |||||
| –40°C to +125°C | -100 | dB | |||||