SCDS457B May 2023 – July 2024 TMUX4827
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VDD = 2.5V to 5.5V VS = –12V to +12V ID = –100mA |
25°C | 0.13 | 0.16 | Ω | |
| –40°C to +85°C | 0.225 | Ω | |||||
| –40°C to +125°C | 0.250 | Ω | |||||
| RON | On-resistance | VDD = 1.8V to 2.5V VS = –12V to +12V ID = –100mA |
25°C | 0.19 | 0.22 | Ω | |
| –40°C to +85°C | 0.25 | Ω | |||||
| –40°C to +125°C | 0.3 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VDD = 2.5V to 5.5V VS = –12V to +12V ID = –100mA |
25°C | 0.002 | 0.03 | Ω | |
| –40°C to +85°C | 0.03 | Ω | |||||
| –40°C to +125°C | 0.05 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VDD = 1.8V to 2.5V VS = –12V to +12V ID = –100mA |
25°C | 0.003 | 0.035 | Ω | |
| –40°C to +85°C | 0.04 | Ω | |||||
| –40°C to +125°C | 0.06 | Ω | |||||
| RON FLAT | On-resistance flatness | VDD = 2.5V to 5.5V VS = –12V to +12V ID = –100mA |
25°C | 0.001 | 0.01 | Ω | |
| –40°C to +85°C | 0.05 | Ω | |||||
| –40°C to +125°C | 0.07 | Ω | |||||
| RON FLAT | On-resistance flatness | VDD = 1.8V to 2.5V VS = –12V to +12V ID = –100mA |
25°C | 0.003 | 0.015 | Ω | |
| –40°C to +85°C | 0.07 | Ω | |||||
| –40°C to +125°C | 0.09 | Ω | |||||
| RON DRIFT | On-resistance drift | VS = 0V, IS = –100mA | –40°C to +125°C | 0.001 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | Switch state is off VS = ±12V / 0V VD = 0V / ±12V |
25°C | 0.02 | uA | ||
| –40°C to +85°C | -0.1 | 0.1 | uA | ||||
| –40°C to +125°C | -1 | 1 | uA | ||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | Switch state is on VS = VD = ±12V |
25°C | 0.02 | uA | ||
| –40°C to +85°C | -0.1 | 0.1 | uA | ||||
| –40°C to +125°C | -1 | 1 | uA | ||||
| IS(POFF) | Source powered-off leakage current(1) | VDD = 0V VS = ±12V / 0V VD = 0V / ± 12V |
25°C | 0.02 | uA | ||
| –40°C to +85°C | -0.1 | 0.1 | uA | ||||
| –40°C to +125°C | -2 | 2 | uA | ||||
| ID(POFF) | Drain powered-off leakage current(1) | VDD = 0V VS = ±12V / 0V VD = 0V / ± 12V |
25°C | 0.02 | uA | ||
| –40°C to +85°C | -0.1 | 0.1 | uA | ||||
| –40°C to +125°C | -2 | 2 | uA | ||||
| LOGIC INPUTS (SEL / EN pins) | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.1 | 5.5 | V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.6 | V | ||
| IIH | Input leakage current | –40°C to +125°C | 1 | 80 | nA | ||
| IIL | Input leakage current | –40°C to +125°C | -10 | -1 | nA | ||
| CIN | Logic input capacitance | –40°C to +125°C | 5 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | Logic inputs = 0V, 5V, or VDD | 25°C | 55 | 125 | µA | |
| –40°C to +85°C | 130 | µA | |||||
| –40°C to +125°C | 140 | µA | |||||