SCDS482A February 2025 – April 2025 TMUX8612
PRODUCTION DATA
at TA = 25°C, VDD = +36V, and VSS = –36V (unless otherwise noted)
| VDD = 36V, VSS = –36V | ||
| Flattest Ron Region |
| VDD = 36V, VSS = –36V |
| VDD = 15V, VSS = –15V |
| VDD = 72V, VSS = 0V |
| VDD = 100V, VSS = 0V |
| VDD = 36V, VSS = –36V |
| VDD = 72V, VSS = 0V |
| VDD = 36V, VSS = –36V | ||
| IS(OFF) and ID(OFF) |
| VDD = 72V, VSS = 0V |
| VDD = 100V, VSS = 0V | ||
| IS(OFF) and ID(OFF) |
| VDD = 36V, VSS = –36V |
| VDD = 36V, VSS = –36V |
| TA = 25°C |
| TA = 25°C |
| VDD = 36V, VSS = –36V |
| Dual Supply Voltages |
| VDD = 15V, VSS = –15V |
| VDD = 72V, VSS = 0V |
| VDD = 100V, VSS = 0V |
| VDD = 36V, VSS = –36V |
| VDD = 100V, VSS = 0V |
| VDD = 36V, VSS = –36V | ||
| ION |
| VDD = 72V, VSS = 0V |
| VDD = 100V, VSS = 0V | ||
| ION |
| TA = 25°C |
| Bandwidth |