SCDS482A February 2025 – April 2025 TMUX8612
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = –25V to +25V ID = –10mA |
25°C | 14 | 19.6 | Ω | |
| –40°C to +50°C | 21 | ||||||
| –40°C to +85°C | 22.4 | ||||||
| –40°C to +125°C | 28 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = –25V to +25V ID = –10mA |
25°C | 0.28 | 0.84 | Ω | |
| –40°C to +50°C | 1 | ||||||
| –40°C to +85°C | 1.12 | ||||||
| –40°C to +125°C | 1.4 | ||||||
| RON FLAT | On-resistance flatness | VS =
–25V to +25V ID = –10mA |
25°C | 0.25 | Ω | ||
| RON DRIFT | On-resistance drift | VS = 0V, IS = –10mA | –40°C to +125°C | 0.08 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 39.6V, VSS = –39.6V Switch state is off VS = +25V / –25V VD = –25V / +25V |
25°C | 30 | 150 | pA | |
| –40°C to +50°C | –350 | 110 | 350 | ||||
| –40°C to +85°C | –1500 | 1500 | |||||
| –40°C to +125°C | –15000 | 15000 | |||||
| ID(OFF) | Drain off leakage current(1) | VDD = 39.6V, VSS = –39.6V Switch state is off VS = +25V / –25V VD = –25V / +25V |
25°C | 30 | 150 | pA | |
| –40°C to +50°C | –350 | 110 | 350 | ||||
| –40°C to +85°C | –1500 | 1500 | |||||
| –40°C to +125°C | –15000 | 15000 | |||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 39.6V, VSS = –39.6V Switch state is on VS = VD = ±25V |
25°C | 45 | 150 | pA | |
| –40°C to +50°C | –350 | 350 | |||||
| –40°C to +85°C | –1000 | 1000 | |||||
| –40°C to +125°C | –7500 | 7500 | |||||
| ΔIS(ON) ΔID(ON) |
Leakage current mismatch between channels(2) | VDD = 39.6V, VSS = –39.6V Switch state is on VS = VD = ±25V |
25°C | 25 | pA | ||
| 50°C | 30 | ||||||
| 85°C | 40 | ||||||
| 125°C | 70 | ||||||