SCDS482A February 2025 – April 2025 TMUX8612
PRODUCTION DATA
In Normal Mode operation, signals of up to VDD and VSS can be passed through the switch from source (Sx) to drain (Dx) or from drain (Dx) to source (Sx). The select (SELx) pins determine which switch path to turn on, according to the Truth Table. The following conditions must be satisfied for the switch to stay in the ON condition: