SCEA093 August 2021 SN74AXC1T45 , SN74AXC1T45-Q1 , SN74AXC2T45 , SN74AXC2T45-Q1 , SN74LXC8T245 , SN74LXC8T245-Q1 , TXU0104 , TXU0104-Q1
| Part Number | AEC-Q100 | Bits | Voltage Translation Range | Features |
|---|---|---|---|---|
| SN74LXC8T245 | 8 | 1.1 V–5.5 V | Schmitt-trigger
inputs Dynamic pulldowns on I/O VCC Isolation and VCC Disconnect | |
| SN74LXC8T245-Q1 | ✓ | |||
| TXU0104 |
4 |
1.1 V–5.5 V | Schmitt-trigger
inputs Integrated pulldown resistors VCC Isolation and VCC Disconnect |
|
| ✓ | ||||
| SN74AXC2T45 |
2 | 0.65 V–3.6 V | Direction
controlled Glitch-free power supply sequencing VCC Isolation | |
| SN74AXC2T45-Q1 | ✓ | |||
| SN74AXC1T45 | 1 | |||
| SN74AXC1T45-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can choose between the three types of translators.