SCEA128 April 2023 LSF0102 , SN74AXC4T774 , SN74LXC1T45 , SN74LXC2T45 , SN74LXC8T245 , TXB0104 , TXS0102 , TXU0101 , TXU0102 , TXU0304
Part Number | Automotive Qualified | Supported Card Types | Features | ||
---|---|---|---|---|---|
Class A 5 V |
Class B 3 V |
Class C 1.8 V |
|||
TXS0104E | ✓ | ✓ | ✓ | Auto-bidirectional voltage translation
for all channels Supports all voltages and frequencies for SIM/UICC Increased ESD protection on B ports |
|
TXS0104E-Q1 | ✓ | ✓ | ✓ | ✓ | |
TXS4555 | ✓ | ✓ | Complete SIM/UICC translator solution Integrated LDO regulator Increased ESD protection on card-side |
||
TXS02326A | ✓ | ✓ | Complete dual SIM/UICC translator and multiplexer
solution Dual integrated LDO regulators I2C communication with baseband processor Increased ESD protection on card-side |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.