SCEA128 April 2023 LSF0102 , SN74AXC4T774 , SN74LXC1T45 , SN74LXC2T45 , SN74LXC8T245 , TXB0104 , TXS0102 , TXU0101 , TXU0102 , TXU0304
| Part Number | AEC-Q100 Qualified | Voltage Translation Range | Features |
|---|---|---|---|
| LSF0102 | 0.95 V – 5 V | Over-voltage tolerant I/O Low RON for less signal distortion |
|
| LSF0102-Q1 | ✓ | ||
| TXS0102 | 1.65 V – 5.5 V | Edge-rate acceleration Supports Partial-Power-Down applications Integrated pull-up resistors |
|
| TXS0102-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.