SCES295AB June 2000 – October 2025 SN74LVC1G06
PRODUCTION DATA
The inputs and outputs to this device have negative clamping diodes as depicted in Figure 6-2.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and the output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 6-2 Electrical Placement of Clamping Diodes for Each Input and Output