SCES351Y July 2001 – October 2025 SN74LVC1G17
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention, because bus contention can drive currents to exceed maximum limits. Consider routing and load conditions to prevent ringing because the high drive also creates fast edges into light loads.