SCES351Y
July 2001 – October 2025
SN74LVC1G17
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics—DC Limit Changes
5.6
Switching Characteristics, CL = 15pF
5.7
Switching Characteristics AC Limit, –40°C to 85°C
5.8
Switching Characteristics AC Limit, –40°C to 125°C
5.9
Operating Characteristics
5.10
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.4
Device Functional Modes
8
Applications and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curves
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
Available in ultra small 0.64mm
2
package (DPW) with 0.5mm pitch
Supports 5V V
CC
operation
Inputs accept voltages to 5.5V
Maximum t
pd
of 4.6ns at 3.3V
Low power consumption, 10μA maximum I
CC
±24mA output drive at 3.3V
I
off
supports live insertion, partial-power-down mode, and back-drive protection
Latch-up performance exceeds 100mA per JESD 78, Class II
ESD protection exceeds JESD 22
2000V human-body model (A114A)
200V machine model (A115A)
1000V charged-device model (C101)