SCES558E July 2004 – January 2025 SN74LVC2G14-Q1
PRODUCTION DATA
This dual Schmitt-trigger inverter is designed for 1.65V to 5.5V VCC operation.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC2G14-Q1 | DBV (SOT-23, 6) | 2.9mm × 2.8mm | 2.90mm × 1.60mm |
| DCK (SC70, 6) | 2mm × 2.1mm | 2.00mm × 1.25mm |
Logic Diagram (Positive Logic)