SCES582I July 2004 – February 2025 SN74AVCH2T45
PRODUCTION DATA
| VCCI(1) | VCCO(2) | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VCCA | Supply voltage | 1.2 | 3.6 | V | ||||
| VCCB | Supply voltage | 1.2 | 3.6 | V | ||||
| VIH | High-level input voltage | Data inputs(4) | 1.2V to 1.95V | VCCI(1) × 0.65 | V | |||
| 1.95V to 2.7V | 1.6 | |||||||
| 2.7V to 3.6V | 2 | |||||||
| VIL | Low-level input voltage | Data inputs(4) | 1.2V to 1.95V | VCCI(1) × 0.35 | V | |||
| 1.95V to 2.7V | 0.7 | |||||||
| 2.7V to 3.6V | 0.8 | |||||||
| VIH | High-level input voltage | DIR (referenced to VCCA)(5) | 1.2V to 1.95V | VCCA × 0.65 | V | |||
| 1.95 V to 2.7V | 1.6 | |||||||
| 2.7V to 3.6V | 2 | |||||||
| VIL | Low-level input voltage | DIR (referenced to VCCA)(5) | 1.2V to 1.95V | VCCA × 0.35 | V | |||
| 1.95V to 2.7V | 0.7 | |||||||
| 2.7V to 3.6V | 0.8 | |||||||
| VI | Input voltage | 0 | 3.6 | V | ||||
| VO | Output voltage | Active state | 0 | VCCO(2) | V | |||
| 3-state | 0 | 3.6 | ||||||
| IOH | High-level output current | 1.2V | –3 | mA | ||||
| 1.4V to 1.6V | –6 | |||||||
| 1.65V to 1.95V | –8 | |||||||
| 2.3V to 2.7V | –9 | |||||||
| 3V to 3.6V | –12 | |||||||
| IOL | Low-level output current | 1.2V | 3 | mA | ||||
| 1.4V to 1.6V | 6 | |||||||
| 1.65V to 1.95V | 8 | |||||||
| 2.3V to 2.7V | 9 | |||||||
| 3V to 3.6V | 12 | |||||||
| Δt/Δv | Input transition rise or fall rate | 5 | ns/V | |||||
| TA | Operating free-air temperature | –40 | 85 | °C | ||||