SCES638F October 2007 – September 2025 TXS0101
PRODUCTION DATA
Figure 4-2 DBV, DCK, and DRL Package| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | DBV, DCK, DRL, DRY | ||
| A | 3 | I/O | Input/output A. Referenced to VCCA |
| B | 4 | I/O | Input/output B. Referenced to VCCB |
| GND | 2 | G | Ground |
| OE | 5 | I | Output enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
| VCCA | 1 | I | A-port supply voltage. 1.65V ≤ VCCA ≤ 3.6V and VCCA ≤ VCCB |
| VCCB | 6 | I | B-port supply voltage. 2.3V ≤ VCCB ≤ 5.5V |