SCES638F October 2007 – September 2025 TXS0101
PRODUCTION DATA
| VCCA | VCCB | MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| VCCA | Supply voltage A | 1.65 | 3.6 | V | ||||
| VCCB | Supply voltage B | 2.3 | 5.5 | V | ||||
| VIH | High-level input voltage | A-port I/O's | 1.65V to 1.95V | 2.3V to 5.5V | VCCI - 0.2 | VCCI | V | |
| 2.3V to 3.6V | VCCI - 0.4 | VCCI | ||||||
| B-port I/O's | 1.65V to 3.6V | 2.3V to 5.5V | VCCI - 0.4 | VCCI | ||||
| OE Input | VCCA x 0.65 | 5.5 | ||||||
| VIL | Low-level input voltage | A-port I/O's | 1.65V to 3.6V | 2.3V to 5.5V | 0 | 0.15 | V | |
| B-port I/O's | 0 | 0.15 | ||||||
| OE Input | 0 | VCCA x 0.35 | ||||||
| Δt/Δv | Input transition rise and fall time | A//B Port I/Os, Push-Pull Driving | 1.65V to 3.6V | 2.3V to 5.5V | 10 | ns/V | ||
| TA | Operating free-air temperature | –40 | 85 | °C | ||||