SCES638F October 2007 – September 2025 TXS0101
PRODUCTION DATA
Figure 6-1 shows the push-pull driver circuit used for measuring data rate, pulse duration, propagation delay, output rise-time and fall-time. Figure 6-2 shows the open-drain driver circuit used for measuring data rate, pulse duration, propagation delay, output rise-time and fall-time.
Figure 6-1 Data Rate, Pulse Duration,
Propagation Delay, Output Rise-Time and Fall-Time Measurement Using a Push-Pull
Driver
Figure 6-2 Data Rate, Pulse Duration,
Propagation Delay, Output Rise-Time and Fall-Time Measurement Using an
Open-Drain Driver
Figure 6-3 Load Circuit for Enable-Time
and Disable-Time Measurement| TEST | S1 |
|---|---|
| tPZL / tPLZ (tdis) | 2 × VCCO |
| tPHZ / tPZH (ten) | Open |