SCES640L January 2007 – January 2026 TXS0102
PRODUCTION DATA
This two-bit non-inverting translator is a bidirectional voltage-level translator and can be used to establish digital switching compatibility between mixed-voltage systems. It uses two separate configurable power-supply rails, with the A ports supporting operating voltages from 1.65V to 3.6V while it tracks the VCCA supply, and the B ports supporting operating voltages from 2.3V to 5.5V while it tracks the VCCB supply. This allows the support of both lower and higher logic signal levels while providing bidirectional translation capabilities between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.
When the output-enable (OE) input is low, all I/Os are placed in the high-impedance state, which significantly reduces the power-supply quiescent current consumption.
To put the device in the high-impedance state during power up or power down, tie OE to GND through a pulldown resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TXS0102 | DCT (SSOP, 8) | 2.95mm × 4mm |
| DCU (VSSOP, 8) | 2mm × 3.1mm | |
| DQE (X2SON, 8) | 1.4mm × 1mm | |
| DQM (SON, 8) | 1.8mm × 1.2mm | |
| YZP (DSBGA, 8) | 1.9mm x 0.9mm | |
| DTT (DSBGA, 8) | 1.95mm × 1mm |
Typical Application Block Diagram for TXS0102