SCES640L January 2007 – January 2026 TXS0102
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | Supply Voltage (VCCA = VCCB ,unless otherwise noted) | UNIT | |||
|---|---|---|---|---|---|---|
| 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||
| TYP | TYP | TYP | ||||
| CpdA (2) | A-port input, B-port output to B: outputs enabled | A
Port CL = 0, RL = Open f = 10MHz trise = tfall = 1ns |
4.1 | 4.2 | 4.7 | pF |
| B-port input, A-port output to B: outputs enabled | 9.0 | 7.3 | 7.8 | |||
| CpdB (3) | A-port input, B-port output to B: outputs enabled | 11.0 | 9.9 | 9.2 | ||
| B-port input, A-port output to B: outputs enabled | 5.6 | 7.1 | 7.4 | |||
| CpdA (2) | A-port input, B-port output to B: outputs disabled | B
Port CL = 0, RL = Open f = 10MHz trise = tfall = 1ns |
0.1 | 0.1 | 0.1 | pF |
| B-port input, A-port output to B: outputs disabled | 0.1 | 0.1 | 0.1 | |||
| CpdB (3) | A-port input, B-port output to B: outputs disabled | 0.2 | 0.2 | 0.2 | ||
| B-port input, A-port output to B: outputs disabled | 0.2 | 0.2 | 0.18 | |||