SCES640L January 2007 – January 2026 TXS0102
PRODUCTION DATA
| PARAMETER | FROM | TO | TEST CONDITIONS | B-Port Supply Voltage (VCCB) | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | -40°C to 85°C | 2.4 | 3.1 | ns | ||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | Open-Drain | -40°C to 85°C | 1.3 | 4.2 | 1.4 | 4.6 | ns | ||
| tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | -40°C to 85°C | 4.2 | 4.4 | ns | ||||
| tPLH | Propagation Delay (Low-to-High) | A | B | Open-Drain | -40°C to 85°C | 36 | 204 | 28 | 165 | ns | ||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | -40°C to 85°C | 2.5 | 3.3 | ns | ||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | Open-Drain | -40°C to 85°C | 1 | 124 | 1 | 97 | ns | ||
| tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | -40°C to 85°C | 2.5 | 2.6 | ns | ||||
| tPLH | Propagation Delay (Low-to-High) | B | A | Open-Drain | -40°C to 85°C | 3 | 139 | 3 | 105 | ns | ||
| ten | Enable Time | OE | A or B | -40°C to 85°C | 200 | 200 | ns | |||||
| tdis | Disable Time | OE | A or B | -40°C to 85°C | 200 | 200 | ns | |||||
| trA | Ouput Rise Time | B | A | Push-Pull | -40°C to 85°C | 2.3 | 5.6 | 1.9 | 4.8 | ns | ||
| trA | Ouput Rise Time | B | A | Open-Drain | -40°C to 85°C | 25 | 116 | 19 | 85 | ns | ||
| trB | Ouput Rise Time | A | B | Push-Pull | -40°C to 85°C | 2.5 | 6.4 | 2.1 | 7.4 | ns | ||
| trB | Ouput Rise Time | A | B | Open-Drain | -40°C to 85°C | 26 | 116 | 14 | 72 | ns | ||
| tfA | Output Fall Time | B | A | Push-Pull | -40°C to 85°C | 2 | 5.4 | 1.9 | 5 | ns | ||
| tfA | Output Fall Time | B | A | Open-Drain | -40°C to 85°C | 4.3 | 6.1 | 4.2 | 5.7 | ns | ||
| tfB | Output Fall Time | A | B | Push-Pull | -40°C to 85°C | 2.3 | 7.4 | 2.4 | 7.6 | ns | ||
| tfB | Output Fall Time | A | B | Open-Drain | -40°C to 85°C | 5 | 7.6 | 4.8 | 8.3 | ns | ||