SCES692E June   2008  – September 2024 SN74AVC2T245

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics: VCCA = 1.2 V
    7. 5.7  Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    8. 5.8  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    9. 5.9  Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    10. 5.10 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    11. 5.11 Operating Characteristics
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2 V to 3.6 V Power-Supply Range
      2. 7.3.2 Partial-Power-Down Mode Operation
      3. 7.3.3 VCC Isolation
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Enable Times
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Ranges
        2. 8.2.2.2 Output Voltage Range
      3. 8.2.3 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Features

  • Each Channel Has Independent Direction Control
  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2V to
    3.6V Power-Supply Range
  • I/Os Are 4.6V Tolerant
  • Ioff Supports Partial-Power-Down Mode Operation
  • VCC Isolation Feature - If Either VCC Input is at GND, Both Ports are in High-Impedance State
  • Typical Data Rates
    • 500Mbps (1.8V to 3.3V Level-Shifting)
    • 320Mbps (<1.8V to 3.3V Level-Shifting)
    • 320Mbps (Translate to 2.5V or 1.8V)
    • 280Mbps (Translate to 1.5V)
    • 240Mbps (Translate to 1.2V)
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 5000V Human-Body Model (A114-A)
    • 200V Machine Model (A115-A)
    • 1500V Charged-Device Model (C101)