SCES692E June 2008 – September 2024 SN74AVC2T245
PRODUCTION DATA
The SN74AVC2T245 device uses two separate configurable power-supply rails, VCCA and VCCB. VCCA accepts any supply voltage from 1.2 V to 3.6 V and VCCB accepts any supply voltage from 1.2 V to 3.6 V. The A port and B port are designed to track VCCA and VCCB respectively allowing for low-voltage bidirectional translation between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5 V voltage nodes.