SCES692E June 2008 – September 2024 SN74AVC2T245
PRODUCTION DATA
The SN74AVC2T245 is a voltage level translator that can operate from1.2 V to 3.6 V (VCCA) and 1.2 V to 3.6 V (VCCB). The signal translation requires direction control and output enable control. The table below enlists the operation of the part for the respective states of the control inputs.
| CONTROL INPUTS (1) | OUTPUT CIRCUITS | OPERATION | ||
|---|---|---|---|---|
| OE | DIR1 | A PORT | B PORT | |
| L | L | Enabled | Hi-Z | B data to A data |
| L | H | Hi-Z | Enabled | A data to B data |
| H | X | Hi-Z | Hi-Z | Isolation |