SCES709C September 2008 – May 2025 TXB0106
PRODUCTION DATA
The TXB0106 can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXB0106 can only translate push-pull CMOS logic outputs. If for open-drain signal translation, refer to TI TXS010X products. Any external pulldown or pullup resistors are recommended larger than 50kΩ.