SCES709C September 2008 – May 2025 TXB0106
PRODUCTION DATA
The TXB0106 is designed to drive capacitive loads of up to 70pF. The output drivers of the TXB0106 have low dc drive strength. If pullup or pulldown resistors are connected externally to the data I/Os, keep values higher than 50kΩ to establish that they do not contend with the output drivers of the TXB0106.
For the same reason, do not use the TXB0106 in applications such as I2C or 1-Wire where an open-drain driver is connected on the bidirectional data I/O. For these applications, use a device from the TI TXS01xx series of level translators.