SCES778B September   2008  – March 2024 SN74AVC16T245-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Description (continued)
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VCCA= 1.2 V
    7. 6.7  Switching Characteristics: VCCA= 1.5 V ± 0.1 V
    8. 6.8  Switching Characteristics: VCCA= 1.8 V ± 0.15 V
    9. 6.9  Switching Characteristics: VCCA= 2.5 V ± 0.2 V
    10. 6.10 Switching Characteristics: VCCA= 3.3 V ± 0.3 V
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2-V to 3.6-V Power-Supply Range
      2. 8.3.2 Partial-Power-Down Mode Operation
      3. 8.3.3 VCC Isolation
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Enable Times
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)(2)(3)
PARAMETER TEST CONDITIONS VCCA VCCB TA MIN TYP MAX UNIT
VOH IOH = –100 µA VI= VIH 1.2 V to 3.6 V 1.2 V to 3.6 V TA = –40°C to 125°C VCCO – 0.2 V
IOH = –3 mA 1.2 V 1.2 V TA = 25°C 0.95
IOH = –6 mA 1.4 V 1.4 V TA = –40°C to 125°C 1
IOH = –8 mA 1.65 V 1.65 V TA = –40°C to 125°C 1.15
IOH = –9 mA 2.3 V 2.3 V TA = –40°C to 125°C 1.75
IOH = –12 mA 3 V 3 V TA = –40°C to 125°C 2.3
VOL IOL = 100 µA VI= VIL 1.2 V to 3.6 V 1.2 V to 3.6 V TA = –40°C to 125°C 0.2 V
IOL = 3 mA 1.2 V 1.2 V TA = 25°C 0.15
IOL = 6 mA 1.4 V 1.4 V TA = –40°C to 125°C 0.4
IOL = 8 mA 1.65 V 1.65 V TA = –40°C to 125°C 0.45
IOL = 9 mA 2.3 V 2.3 V TA = –40°C to 125°C 0.55
IOL = 12 mA 3 V 3 V TA = –40°C to 125°C 0.7
II Control
inputs
VI = VCCA or GND 1.2 V to 3.6 V 1.2 V to 3.6 V TA = 25°C ±0.025 ±0.25 µA
TA = –40°C to 125°C ±2
Ioff A or B port VI or VO= 0 to 3.6 V 0 V 0 to 3.6 V TA = 25°C ±0.1 ±2.5 µA
TA = –40°C to 125°C ±10
A or B port 0 to 3.6 V 0 V TA = 25°C ±0.5 ±2.5
TA = –40°C to 125°C ±10
IOZ(1) A or B port VO = VCCO or GND,
VI= VCCI or GND,
OE =VIH
3.6 V 3.6 V TA = 25°C ±0.5 ±2.5 µA
TA = –40°C to 125°C ±10
ICCA VI = VCCI or GND,
IO = 0
1.2 V to 3.6 V 1.2 V to 3.6 V TA = –40°C to 125°C 30 µA
0 V 3.6 V TA = –40°C to 125°C –40
3.6 V 0 V TA = –40°C to 125°C 30
ICCB VI = VCCI or GND,
IO = 0
1.2 V to 3.6 V 1.2 V to 3.6 V TA = –40°C to 125°C 30 µA
0 V 3.6 V TA = –40°C to 125°C 30
3.6 V 0 V TA = –40°C to 125°C –40
ICCA+ ICCB VI = VCCI or GND,
IO = 0
1.2 V to 3.6 V 1.2 V to 3.6 V TA = –40°C to 125°C 60 µA
Ci Control
inputs
VI = 3.3 V or GND 3.3 V 3.3 V TA = 25°C 3.5 pF
Cio A or B port VO = 3.3 V or GND 3.3 V 3.3 V TA = 25°C 7 pF
For I/O ports, the parameter IOZ includes the input leakage current.
VCCO is the VCC associated with the output port.
VCCI is the VCC associated with the input port.