SCES778B September   2008  – March 2024 SN74AVC16T245-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Description (continued)
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VCCA= 1.2 V
    7. 6.7  Switching Characteristics: VCCA= 1.5 V ± 0.1 V
    8. 6.8  Switching Characteristics: VCCA= 1.8 V ± 0.15 V
    9. 6.9  Switching Characteristics: VCCA= 2.5 V ± 0.2 V
    10. 6.10 Switching Characteristics: VCCA= 3.3 V ± 0.3 V
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2-V to 3.6-V Power-Supply Range
      2. 8.3.2 Partial-Power-Down Mode Operation
      3. 8.3.3 VCC Isolation
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Enable Times
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)(2)(3)
VCCI VCCO MIN MAX UNIT
VCCA, VCCB Supply voltage 1.2 3.6 V
VIH High-level
input voltage
Data inputs(4) 1.2 V to 1.95 V VCCI × 0.65 V
1.95 V to 2.7 V 1.6
2.7 V to 3.6 V 2
VIL Low-level
input voltage
Data inputs(4) 1.2 V to 1.95 V VCCI × 0.35 V
1.95 V to 2.7 V 0.7
2.7 V to 3.6 V 0.8
VIH High-level
input voltage
DIR
(referenced to VCCA)(5)
1.2 V to 1.95 V VCCA × 0.65 V
1.95 V to 2.7 V 1.6
2.7 V to 3.6 V 2
VIL Low-level
input voltage
DIR
(referenced to VCCA)(5)
1.2 V to 1.95 V VCCA × 0.35 V
1.95 V to 2.7 V 0.7
2.7 V to 3.6 V 0.8
VI Input voltage 0 3.6 V
VO Output voltage Active state 0 VCCO V
3-state 0 3.6
IOH High-level output current 1.2 V –3 mA
1.4 V to 1.6 V –6
1.65 V to 1.95 V –8
2.3 V to 2.7 V –9
3 V to 3.6 V –12
IOL Low-level output current 1.2 V 3 mA
1.4 V to 1.6 V 6
1.65 V to 1.95 V 8
2.3 V to 2.7 V 9
3 V to 3.6 V 12
Δt/Δv Input transition rise or fall rate 5 ns/V
TA Operating free-air temperature –40 125 °C
VCCI is the VCC associated with the data input port.
VCCO is the VCC associated with the output port.
All unused data inputs of the device must be held at VCCI or GND to ensure proper device operation. See Implications of Slow or Floating CMOS Inputs.
For VCCI values not specified in the data sheet, VIH min = VCCI × 0.7 V, VIL max = VCCI × 0.3 V.
For VCCA values not specified in the data sheet, VIH min = VCCA × 0.7 V, VIL max = VCCA × 0.3 V.