SCES778B
September 2008 – March 2024
SN74AVC16T245-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Description (continued)
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Switching Characteristics: VCCA= 1.2 V
6.7
Switching Characteristics: VCCA= 1.5 V ± 0.1 V
6.8
Switching Characteristics: VCCA= 1.8 V ± 0.15 V
6.9
Switching Characteristics: VCCA= 2.5 V ± 0.2 V
6.10
Switching Characteristics: VCCA= 3.3 V ± 0.3 V
6.11
Operating Characteristics
6.12
Typical Characteristics
7
Parameter Measurement Information
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2-V to 3.6-V Power-Supply Range
8.3.2
Partial-Power-Down Mode Operation
8.3.3
VCC Isolation
8.4
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.1.1
Enable Times
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.3
Application Curve
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Documentation Support
12.1.1
Related Documentation
12.2
Receiving Notification of Documentation Updates
12.3
Support Resources
12.4
Trademarks
12.5
Electrostatic Discharge Caution
12.6
Glossary
13
Revision History
14
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for Automotive Applications
AEC-Q100 Qualified With the Following Results:
Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
Device HBM ESD Classification Level H3B (JESD 22 A114-A)
Device CDM ESD Classification Level C5 (JESD 22 C101)
Control Inputs V
IH
/V
IL
Levels Are Referenced to V
CCA
Voltage
V
CC
Isolation Feature – If Either V
CC
Input is at GND, Both Ports Are in the High-Impedance State
Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2V to 3.6V Power-Supply Range
I
off
Supports Partial-Power-Down Mode Operation
I/Os Are 4.6V Tolerant
Maximum Data Rates
380Mbps (1.8V to 3.3V Translation)
200Mbps (<1.8V to 3.3V Translation)
200Mbps (Translate to 2.5V or 1.8V)
150Mbps (Translate to 1.5V)
100Mbps (Translate to 1.2V)
Latch-Up Performance Exceeds 100mA Per JESD 78, Class II