SCES791B August 2009 – August 2025 TXB0106-Q1
PRODUCTION DATA
The TXB0106-Q1 device has an OE input that is used to disable the device by setting OE = low, which places all I/Os in the high-impedance (Hi-Z) state. The disable time (tdis) indicates the delay between when OE goes low and when the outputs actually get disabled (Hi-Z). The enable time (ten) indicates the amount of time the user must allow for the O.S. circuitry to become operational after OE is taken high.