SCES791B August 2009 – August 2025 TXB0106-Q1
PRODUCTION DATA
| VCCB =
1.8V ± 0.15V | VCCB =
2.5V ± 0.2V | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| Data rate | 50 | 50 | 50 | 50 | Mbps | ||||||
| tw | Pulse duration | Data inputs | 20 | 20 | 20 | 20 | ns | ||||