SCES791B August 2009 – August 2025 TXB0106-Q1
PRODUCTION DATA
The TXB0106-Q1 device is a 6-bit, directionless voltage-level translator specifically designed for translating logic voltage levels. The A port is able to accept I/O voltages ranging from 1.2V to 3.6V, while the B port can accept I/O voltages from 1.65V to 5.5V. The device is a buffered architecture with edge-rate accelerators (one-shots) to improve the overall data rate. This device can only translate push-pull CMOS logic outputs. For open-drain signal translation, see TI’s TXS family of products.