SCES791B August 2009 – August 2025 TXB0106-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB =
2.5V ± 0.2V | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | B | 1.1 | 6.7 | 1 | 5.7 | 0.9 | 5 | ns |
| B | A | 1 | 8.5 | 0.6 | 7 | 0.3 | 7 | ||
| ten | OE | A | 1 | 1 | 1 | μs | |||
| B | 1 | 1 | 1 | ||||||
| tdis (1) | OE | A | 190 | 255 | 137 | 185 | 133 | 169 | ns |
| B | 190 | 255 | 137 | 185 | 133 | 169 | |||
| trA, tfA | A-port rise and fall times | 0.8 | 3.6 | 0.6 | 3.6 | 0.5 | 3.5 | ns | |
| trB, tfB | B-port rise and fall times | 0.6 | 4.9 | 0.7 | 3.9 | 0.6 | 3.2 | ns | |
| tSK(O) | Channel-to-channel skew | 0.4 | 0.3 | 0.3 | ns | ||||
| Max data rate | 70 | 100 | 100 | Mbps | |||||