SCES815B
September 2010 – May 2026
SN74LVC8T245-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics, VCCA = 1.8V ± 0.15V
5.7
Switching Characteristics, VCCA = 2.5V ± 0.2V
5.8
Switching Characteristics, VCCA = 3.3V ± 0.3V
5.9
Switching Characteristics, VCCA = 5V ± 0.5V
5.10
Operating Characteristics
5.11
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65V to 5.5V Power-Supply Range
7.3.2
Ioff Supports Partial-Power-Down Mode Operation
7.3.3
Glitch-free Power Supply Sequencing
7.3.4
Balanced High-Drive CMOS Push-Pull Outputs
7.3.5
VCC Isolation and VCC Disconnect
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
AEC-Q100 qualified for automotive applications
Fully configurable dual-rail design allows each port to operate over the full 1.65V to 5.5V power-supply range
Robust, glitch-free power supply sequencing
Control inputs V
IH
/V
IL
levels are referenced to V
CCA
voltage
V
CC
isolation feature and V
CC
disconnect feature
if either V
CC
input is below 100mV or left floating, all I/O outputs are disabled and become high- impedance state
I
off
supports partial-power-down mode operation
Latch-up performance exceeds 100mA per JESD 78, class II
Operating temperature from -40°C to 125°C
ESD protection exceeds JESD 22
4000V Human-Body Model (A114-A)
1000V Charged-Device Model (C101)