SCES815B September   2010  – May 2026 SN74LVC8T245-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 1.8V ± 0.15V
    7. 5.7  Switching Characteristics, VCCA = 2.5V ± 0.2V
    8. 5.8  Switching Characteristics, VCCA = 3.3V ± 0.3V
    9. 5.9  Switching Characteristics, VCCA = 5V ± 0.5V
    10. 5.10 Operating Characteristics
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65V to 5.5V Power-Supply Range
      2. 7.3.2 Ioff Supports Partial-Power-Down Mode Operation
      3. 7.3.3 Glitch-free Power Supply Sequencing
      4. 7.3.4 Balanced High-Drive CMOS Push-Pull Outputs
      5. 7.3.5 VCC Isolation and VCC Disconnect
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted) (1)(2)(3)
PARAMETER TEST CONDITIONS VCCA VCCB TA  = 25°C TA  = -40°C to 125°C UNIT
MIN TYP MAX MIN TYP MAX
VOH IOH = –100μA, VI = VIH 1.65V to 4.5V 1.65V to 4.5V VCCO  – 0.1 V
IOH = –4mA, VI = VIH 1.65V 1.65V 1.2
IOH = –8mA, VI = VIH 2.3V 2.3V 1.9
IOH = –24mA, VI = VIH 3V 3V 2.4
IOH = –32mA, VI = VIH 4.5V 4.5V 3.8
VOL IOL = 100μA, VI = VIL 1.65V to 4.5V 1.65V to 4.5V 0.1 V
IOL = 4mA, VI = VIL 1.65V 1.65V 0.45
IOL = 8mA, VI = VIL 2.3V 2.3V 0.3
IOL = 24mA, VI = VIL 3V 3V 0.55
IOL = 32mA, VI = VIL 4.5V 4.5V 0.55
II DIR VI = VCCA or GND 1.65V to 5.5V 1.65V to 5.5V ±1 ±2 μA
Ioff A or B port VI or VO = 0 to 5.5V 0V 0 to 5.5V ±2 ±11 μA
0 to 5.5V 0V ±2 ±11
IOZ A or B port VO = VCCO or GND,
OE = VIH
1.65V to 5.5V 1.65V to 5.5V ±1 ±6 μA
ICCA VI = VCCI or GND, IO = 0 1.65V to 5.5V 1.65V to 5.5V

10

μA
5V 0V 10
0V 5V –2
ICCB VI = VCCI or GND, IO = 0 1.65V to 5.5V 1.65V to 5.5V

10

μA
5V 0V –2
0V 5V 10
ICCA + ICCB VI = VCCI or GND, IO = 0 1.65V to 5.5V 1.65V to 5.5V

15

μA
ΔICCA A port One A port at VCCA  – 0.6V,
DIR at VCCA, B port = open
3V to 5.5V 3V to 5.5V 50 μA
DIR DIR at VCCA  – 0.6V,
B port = open,
A port at VCCA or GND
50
ΔICCB B port One B port at VCCB  – 0.6V,
DIR at GND, A port = open
3V to 5.5V 3V to 5.5V 50 μA
Ci Control inputs VI = VCCA or GND 3.3V 3.3V 4 5 pF
Cio A or B
port
VO = VCCA/B or GND 3.3V 3.3V 8.5 10 pF
VCCO is the VCC associated with the output port.
VCCI is the VCC associated with the input port.
All unused control inputs must be held at VCCA or GND for proper device operation and minimize power consumption.