SCES815B September 2010 – May 2026 SN74LVC8T245-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | VCCB = 5V ± 0.5V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH | A | B | 1.5 | 25.4 | 1.2 | 13 | 0.8 | 10.2 | 0.6 | 8.8 | ns |
| tPHL | |||||||||||
| tPLH | B | A | 1.2 | 13.3 | 1 | 13.1 | 1 | 12.9 | 0.9 | 12.8 | ns |
| tPHL | |||||||||||
| tPHZ | OE | A | 1.4 | 13 | 1.4 | 13 | 1.4 | 13 | 1.4 | 13 | ns |
| tPLZ | |||||||||||
| tPHZ | OE | B | 2.3 | 33.6 | 1.8 | 15 | 1.7 | 14.3 | 0.9 | 10.9 | ns |
| tPLZ | |||||||||||
| tPZH | OE | A | 1 | 17.2 | 1 | 17.3 | 1 | 17.2 | 1 | 17.3 | ns |
| tPZL | |||||||||||
| tPZH | OE | B | 1.7 | 32.2 | 1.5 | 18.1 | 1.2 | 14.1 | 1 | 11.2 | ns |
| tPZL | |||||||||||