SCES874A March   2017  – August 2026 SN74LVC1G79-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: TA = –40°C to +85°C
    7. 5.7  Timing Requirements: TA = –40°C to +125°C
    8. 5.8  Switching Characteristics: CL = 15pF, TA = –40°C to +85°C
    9. 5.9  Switching Characteristics: CL = 30 or 50pF, TA = –40°C to +85°C
    10. 5.10 Switching Characteristics: CL = 30pF or 50pF, TA = –40°C to +125°C
    11. 5.11 Operating Characteristics
    12. 5.12 Typical Characteristics
  7.   Parameter Measurement Information
  8. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 6.3.2 Standard CMOS Inputs
      3. 6.3.3 Clamp Diodes
      4. 6.3.4 Partial Power Down (Ioff)
      5. 6.3.5 Over-Voltage Tolerant Inputs
    4. 6.4 Device Functional Modes
  9. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  10. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  11. 9 Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Overview

The SN74LVC1G79-Q1 is a single positive-edge-triggered D-type flip-flop and is AEC-Q100 qualified for automotive applications. Data at the input (D) is transferred to the output (Q) on the positive-going edge of the clock pulse when the setup time requirement is met. Because the clock triggering occurs at a voltage level, it is not directly related to the rise time of the clock pulse. This allows for data at the input to be changed without affecting the level at the output, following the hold-time interval.