SCES932C April   2021  – September 2025 TXU0304-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Related Products
  6. 5 Pin Configuration and Functions—TXU0304-Q1
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: Tsk, TMAX
    7. 6.7  Switching Characteristics, VCCA = 1.2 ± 0.1V
    8. 6.8  Switching Characteristics, VCCA = 1.5 ± 0.1V
    9. 6.9  Switching Characteristics, VCCA = 1.8 ± 0.15V
    10. 6.10 Switching Characteristics, VCCA = 2.5 ± 0.2V
    11. 6.11 Switching Characteristics, VCCA = 3.3 ± 0.3V
    12. 6.12 Switching Characteristics, VCCA = 5.0 ± 0.5V
    13. 6.13 Operating Characteristics
    14. 6.14 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Load Circuit and Voltage Waveforms
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 8.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 8.3.2  Control Logic (OE) with VCC(MIN) Circuitry
      3. 8.3.3  Balanced High-Drive CMOS Push-Pull Outputs
      4. 8.3.4  Partial Power Down (Ioff)
      5. 8.3.5  VCC Isolation and VCC Disconnect
      6. 8.3.6  Over-Voltage Tolerant Inputs
      7. 8.3.7  Glitch-Free Power Supply Sequencing
      8. 8.3.8  Negative Clamping Diodes
      9. 8.3.9  Fully Configurable Dual-Rail Design
      10. 8.3.10 Supports High-Speed Translation
      11. 8.3.11 Wettable Flanks
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Regulatory Requirements
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

TXU0304-Q1 is a 4-bit, dual-supply noninverting fixed direction voltage level translation device. Ax pins are referenced to VCCA logic level, OE pin can be referenced to either VCCA or VCCB logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept input voltages ranging from 1.1V to 5.5V, while the B port can also accept input voltages from 1.1V to 5.5V. Fixed direction data transmission can occur from A to B or B to A when OE is set to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

Package Information
PART NUMBER(1)PACKAGE(2)PACKAGE SIZE(3)
TXU0304-Q1WBQA (VQFN, 14)3mm × 2.5mm
PW (TSSOP, 14)5mm × 6.4mm
For more information, see Section 12
The package size (length × width) is a nominal value and includes pins, where applicable.
Preview package.
TXU0304-Q1 TXU0304-Q1 Functional Block DiagramTXU0304-Q1 Functional Block Diagram