SCES932C April 2021 – September 2025 TXU0304-Q1
PRODUCTION DATA
The TXU0304-Q1 is a 4-bit translating transceiver that uses two individually configurable power-supply rails. The device is operational with VCCA and VCCB supplies as low as 1.1V and as high as 5.5V. Additionally, the device can be operated with VCCA = VCCB. The A port is designed to track VCCA, and the B port is designed to track VCCB.
The TXU0304-Q1 device is designed for asynchronous communication between data buses, and transmits data with fixed direction from the A bus to the B bus on some channels and from the B bus to the A bus on the remaining channels. The output-enable input (OE) is used to disable the outputs so the buses are effectively isolated. The output-enable pin of the TXU0304-Q1 (OE) can be referenced to either VCCA or VCCB. The OE pin can be left floating or externally pulled down to ground to ensure the high-impedance state of the level shifter outputs during power up or power down.
This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or sourced into an input or output while the device is powered down.
The VCC isolation or VCC disconnect feature ensures that if either VCC is less than 100mV or disconnected with the complementary supply within recommended operating conditions, outputs are disabled and set to the high-impedance state while the supply current is maintained. The Ioff-float circuitry ensures that no excessive current is drawn from or sourced into an input or output while the supply is floating.
Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.