SCES932C April 2021 – September 2025 TXU0304-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCI | VCCO | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| -40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching 20% of pulse > 0.7*VCCO 20% of pulse < 0.3*VCCO |
Up Translation | 3.0V - 3.6V | 4.5V - 5.5V | 200 | Mbps | ||
| 1.65V - 1.95V | 4.5V - 5.5V | 150 | ||||||
| 1.1V - 1.3V | 4.5V - 5.5V | 30 | ||||||
| 1.65V - 1.95V | 3.0V - 3.6V | 100 | ||||||
| 1.1V - 1.3V | 3.0V - 3.6V | 30 | ||||||
| 1.1V - 1.3V | 1.65V - 1.95V | 20 | ||||||
| Down Translation | 4.5V - 5.5V | 3.0V - 3.6V | 125 | |||||
| 4.5V - 5.5V | 1.65V - 1.95V | 50 | ||||||
| 4.5V - 5.5V | 1.1V - 1.3V | 10 | ||||||
| 3.0V - 3.6V | 1.65V - 1.95V | 50 | ||||||
| 3.0V - 3.6V | 1.1V - 1.3V | 10 | ||||||
| 1.65V - 1.95V | 1.1V - 1.3V | 10 | ||||||
| tsk - Output skew | Timing skew between any switching outputs on the rising or falling edge | Up Translation | 3.0V - 3.6V | 4.5V - 5.5V | 3 | ns | ||
| 1.65V - 1.95V | 4.5V - 5.5V | 10 | ||||||
| 1.1V - 1.3V | 4.5V - 5.5V | 42 | ||||||
| 1.65V - 1.95V | 3.0V - 3.6V | 8 | ||||||
| 1.1V - 1.3V | 3.0V - 3.6V | 42 | ||||||
| 1.1V - 1.3V | 1.65V - 1.95V | 45 | ||||||
| Down Translation | 4.5V - 5.5V | 3.0V - 3.6V | 3 | |||||
| 4.5V - 5.5V | 1.65V - 1.95V | 10 | ||||||
| 4.5V - 5.5V | 1.1V - 1.3V | 42 | ||||||
| 3.0V - 3.6V | 1.65V - 1.95V | 8 | ||||||
| 3.0V - 3.6V | 1.1V - 1.3V | 42 | ||||||
| 1.65V - 1.95V | 1.1V - 1.3V | 45 | ||||||