SCES937B May 2021 – February 2025 TXU0104
PRODUCTION DATA
Figure 7-2 depicts the inputs and outputs to this device that have negative clamping diodes.
Voltages beyond the values specified in the Section 5.1 table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 7-2 Electrical Placement of
Clamping Diodes for Each Input and Output