SCES937B
May 2021 – February 2025
TXU0104
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics: Tsk, TMAX
5.7
Switching Characteristics, VCCA = 1.2 ± 0.1V
5.8
Switching Characteristics, VCCA = 1.5 ± 0.1V
5.9
Switching Characteristics, VCCA = 1.8 ± 0.15V
5.10
Switching Characteristics, VCCA = 2.5 ± 0.2V
5.11
Switching Characteristics, VCCA = 3.3 ± 0.3V
5.12
Switching Characteristics, VCCA = 5.0 ± 0.5V
5.13
Operating Characteristics
5.14
Typical Characteristics
6
Parameter Measurement Information
6.1
Load Circuit and Voltage Waveforms
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
7.3.1.1
Inputs with Integrated Static Pull-Down Resistors
7.3.2
Control Logic (OE / OE) with VCC(MIN) Circuitry
7.3.3
Balanced High-Drive CMOS Push-Pull Outputs
7.3.4
Partial Power Down (Ioff)
7.3.5
VCC Isolation and VCC Disconnect
7.3.6
Over-Voltage Tolerant Inputs
7.3.7
Glitch-Free Power Supply Sequencing
7.3.8
Negative Clamping Diodes
7.3.9
Fully Configurable Dual-Rail Design
7.3.10
Supports High-Speed Translation
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Device Support
9.2
Documentation Support
9.2.1
Related Documentation
9.3
Receiving Notification of Documentation Updates
9.4
Support Resources
9.5
Trademarks
9.6
Electrostatic Discharge Caution
9.7
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
Fully configurable dual-rail design allows each port to operate from 1.1V to 5.5V
Up to 200Mbps support for 3.3V to 5.0V
Schmitt-trigger inputs allows for slow and noisy inputs
Inputs with integrated static pull-down resistors
prevent channels from floating
High drive strength (up to 12mA at 5V)
Low power consumption
2.5µA maximum (25°C)
6µA maximum (–40°C to 125°C)
V
CC
isolation and V
CC
disconnect (I
off-float
)
feature
If either V
CC
input is <100 mV or disconnected, all outputs are disabled and become high-impedance
I
off
supports partial-power-down mode operation
Control logic (OE) with V
CC(MIN)
circuitry
allows for control from either A or B port
TXU0104 supports active high OE, TXUN0104 supports active low
OE
Pinout compatible with TXB family level shifters
Available in other variants that support common applications:
TXU0204
,
TXU0304
Operating temperature from –40°C to +125°C
Latch-up performance exceeds 100mA per JESD 78, class II
ESD protection exceeds JESD 22
2500V human-body model
1500V charged-device model