SCES937B May 2021 – February 2025 TXU0104
PRODUCTION DATA
| PARAMETER | FROM | TO | TEST CONDITIONS | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | ||||||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 69 | 0.5 | 24 | 0.5 | 18 | 0.5 | 13 | 0.5 | 10 | 0.5 | 8 | ns | ||||||
| -40°C to 125°C | 1.3 | 44 | 0.5 | 24 | 0.5 | 19 | 0.5 | 13 | 0.5 | 11 | 0.5 | 8 | |||||||||||
| B | A | -40°C to 85°C | 0.5 | 31 | 0.5 | 15 | 0.5 | 12 | 0.5 | 9 | 0.5 | 8 | 0.5 | 8 | |||||||||
| -40°C to 125°C | 0.5 | 26 | 0.5 | 16 | 0.5 | 13 | 0.5 | 10 | 0.5 | 9 | 0.5 | 8 | |||||||||||
| tdis | Disable time | OE | A | -40°C to 85°C | 10.8 | 58 | 7.7 | 42 | 5.9 | 36 | 4.2 | 31 | 3.4 | 30 | 2.8 | 26 | ns | ||||||
| -40°C to 125°C | 20.8 | 61 | 17 | 46 | 14.5 | 40 | 11.8 | 33 | 10.4 | 31 | 9.6 | 29 | |||||||||||
| OE | B | -40°C to 85°C | 9.7 | 109 | 5.9 | 69 | 13.2 | 56 | 8.4 | 40 | 6.9 | 36 | 3.7 | 29 | |||||||||
| -40°C to 125°C | 37.4 | 111 | 29.2 | 73 | 24.6 | 60 | 18.1 | 43 | 16.4 | 39 | 12.2 | 31 | |||||||||||
| ten | Enable time | OE | A | -40°C to 85°C | 6 | 102 | 2.8 | 44 | 1.2 | 33 | 0.5 | 25 | 0.5 | 22 | 0.5 | 21 | ns | ||||||
| -40°C to 125°C | 12.4 | 81 | 8.8 | 46 | 6.5 | 36 | 4.7 | 27 | 4.2 | 24 | 4.4 | 23 | |||||||||||
| OE | B | -40°C to 85°C | 16.7 | 212 | 8.8 | 82 | 4.8 | 58 | 1.6 | 35 | 0.5 | 26 | 0.5 | 19 | |||||||||
| -40°C to 125°C | 24.8 | 158 | 16.7 | 83 | 11.7 | 60 | 6.9 | 37 | 4.7 | 28 | 3.5 | 21 | |||||||||||