SCES937B May 2021 – February 2025 TXU0104
PRODUCTION DATA
The inputs and outputs for this device enter a high-impedance state when the device is powered down, inhibiting current backflow into the device. The Ioff in the Section 5.5 specifies the maximum leakage into or out of any input or output pin on the device.