SCES961 March 2025 TXG1041 , TXG1042
PRODUCTION DATA
Figure 7-3 depicts the inputs and outputs to this device that have negative clamping diodes.
Voltages beyond the values specified in the Section 5.1 table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 7-3 Electrical
Placement of Clamping Diodes for Each Input and
Output