SCES961 March 2025 TXG1041 , TXG1042
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCI | VCCO | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| -40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching 20% of pulse > 0.7*VCCO 20% of pulse < 0.3*VCCO |
No Translation | 1.65V - 1.95V | 1.65V - 1.95V | 264 | Mbps | ||
| 2.3V - 2.7V | 2.3V - 2.7V | 264 | Mbps | |||||
| 3.0V - 3.6V | 3.0V - 3.6V | 176 | Mbps | |||||
| 4.5V - 5.5V | 4.5V - 5.5V | 176 | Mbps | |||||
| TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching 20% of pulse > 0.7*VCCO 20% of pulse < 0.3*VCCO |
Up Translation | 1.65V - 1.95V | 2.3V - 2.7V | 264 | Mbps | ||
| 1.65V - 1.95V | 3.0V - 3.6V | 264 | Mbps | |||||
| 1.65V - 1.95V | 4.5V - 5.5V | 264 | Mbps | |||||
| 2.3V - 2.7V | 3.0V - 3.6V | 264 | Mbps | |||||
| 2.3V - 2.7V | 4.5V - 5.5V | 220 | Mbps | |||||
| 3.0V - 3.6V | 4.5V - 5.5V | 176 | Mbps | |||||
| TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching 20% of pulse > 0.7*VCCO 20% of pulse < 0.3*VCCO |
Down Translation | 2.3V - 2.7V | 1.65V - 1.95V | 285 | Mbps | ||
| 3.0V - 3.6V | 2.3V - 2.7V | 220 | Mbps | |||||
| 3.0V - 3.6V | 1.65V - 1.95V | 220 | Mbps | |||||
| 4.5V - 5.5V | 3.0V - 3.6V | 176 | Mbps | |||||
| 4.5V - 5.5V | 2.3V - 2.7V | 220 | Mbps | |||||
| 4.5V - 5.5V | 1.65V - 1.95V | 220 | Mbps | |||||
| tsk - Output skew | Timing skew between any switching outputs on the rising or falling edge (same direction channels) | No Translation | 1.65V - 1.95V | 1.65V - 1.95V | 0.35 | ns | ||
| 2.3V - 2.7V | 2.3V - 2.7V | 0.35 | ns | |||||
| 3.0V - 3.6V | 3.0V - 3.6V | 0.35 | ns | |||||
| 4.5V - 5.5V | 4.5V - 5.5V | 0.35 | ns | |||||
| tsk - Output skew | Timing skew between any switching outputs on the rising or falling edge (same direction channels) | Up Translation | 1.65V - 1.95V | 2.3V - 2.7V | 0.35 | ns | ||
| 1.65V - 1.95V | 3.0V - 3.6V | 0.35 | ns | |||||
| 1.65V - 1.95V | 4.5V - 5.5V | 0.35 | ns | |||||
| 2.3V - 2.7V | 3.0V - 3.6V | 0.35 | ns | |||||
| 2.3V - 2.7V | 4.5V - 5.5V | 0.35 | ns | |||||
| 3.0V - 3.6V | 4.5V - 5.5V | 0.35 | ns | |||||
| tsk - Output skew | Timing skew between any switching outputs on the rising or falling edge (same direction channels) | Down Translation | 2.3V - 2.7V | 1.65V - 1.95V | 0.35 | ns | ||
| 3.0V - 3.6V | 2.3V - 2.7V | 0.35 | ns | |||||
| 3.0V - 3.6V | 1.65V - 1.95V | 0.35 | ns | |||||
| 4.5V - 5.5V | 3.0V - 3.6V | 0.35 | ns | |||||
| 4.5V - 5.5V | 2.3V - 2.7V | 0.35 | ns | |||||
| 4.5V - 5.5V | 1.65V - 1.95V | 0.35 | ns | |||||