SCES961 March 2025 TXG1041 , TXG1042
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| –40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| VOH | High-level output voltage (3) | IOH = –4.5mA | 1.71V | 1.71V | 1.5 | V | ||
| IOH = –8mA | 2.3V | 2.3V | 2.0 | |||||
| IOH = –10mA | 3V | 3V | 2.6 | |||||
| IOH = –12mA | 4.5V | 4.5V | 4.0 | |||||
| VOL | Low-level output voltage (4) | IOL = 4.5mA | 1.71V | 1.71V | 0.18 | V | ||
| IOL = 8mA | 2.3V | 2.3V | 0.33 | |||||
| IOL = 10mA | 3V | 3V | 0.41 | |||||
| IOL = 12mA | 4.5V | 4.5V | 0.49 | |||||
| VT+ | Positive-going input-threshold voltage | Data Inputs (Ax, Bx) (Referenced to VCCI) |
1.71V | 1.71V | 1.14 | V | ||
| 2.3V | 2.3V | 1.42 | ||||||
| 3V | 3V | 1.74 | ||||||
| 4.5V | 4.5V | 2.47 | ||||||
| 5.5V | 5.5V | 2.97 | ||||||
| VT+ | Positive-going input-threshold voltage | OE (Referenced to VCCA or VCCB) |
1.71V | 1.71V | 1.12 | V | ||
| 2.3V | 2.3V | 1.42 | ||||||
| 3V | 3V | 1.73 | ||||||
| 4.5V | 4.5V | 2.47 | ||||||
| 5.5V | 5.5V | 2.94 | ||||||
| VT- | Negative-going input-threshold voltage | Data Inputs (Ax, Bx) (Referenced to VCCI) |
1.71V | 1.71V | 0.52 | V | ||
| 2.3V | 2.3V | 0.76 | ||||||
| 3V | 3V | 1.09 | ||||||
| 4.5V | 4.5V | 1.77 | ||||||
| 5.5V | 5.5V | 2.28 | ||||||
| VT- | Negative-going input-threshold voltage | OE (Referenced to VCCA or VCCB) |
1.71V | 1.71V | 0.46 | V | ||
| 2.3V | 2.3V | 0.76 | ||||||
| 3V | 3V | 1.04 | ||||||
| 4.5V | 4.5V | 1.86 | ||||||
| 5.5V | 5.5V | 2.5 | ||||||
| ΔVT | Input-threshold hysteresis (VT+ – VT-) |
Data Inputs (Ax, Bx) (Referenced to VCCI) |
1.71V | 1.71V | 0.24 | 0.54 | V | |
| 2.3V | 2.3V | 0.29 | 0.60 | |||||
| 3V | 3V | 0.33 | 0.54 | |||||
| 4.5V | 4.5V | 0.38 | 0.82 | |||||
| 5.5V | 5.5V | 0.37 | 0.96 | |||||
| ΔVT | Input-threshold hysteresis (VT+ – VT-) |
OE (Referenced to VCCA or VCCB) |
1.71V | 1.71V | 0.24 | 0.45 | V | |
| 2.3V | 2.3V | 0.28 | 0.58 | |||||
| 3V | 3V | 0.32 | 0.54 | |||||
| 4.5V | 4.5V | 0.35 | 0.58 | |||||
| 5.5V | 5.5V | 0.39 | 0.62 | |||||
| II | Input leakage current | Data Inputs (Ax, Bx) VI = VCCI or GND |
1.71V – 5.5V | 1.71V – 5.5V | 1.6 | µA | ||
| Ioff-float | Floating supply Partial power down current | A Port or B Port VI = GND |
Floating(5) | 0V - 5.5V | –2.5 | 2.5 | µA | |
| 0V - 5.5V | Floating(5) | –2.5 | 2.5 | |||||
| IO | Tri-state output Output current | A or B Port: VI = VCCA or VGNDA OE = GND |
1.71V – 5.5V | 1.1V – 5.5V | –5 | 5 | µA | |
| Ci | Control Input Capacitance | VI = 3.3V or VGNDA | 3.3V | 3.3V | 2 | pF | ||
| Cio | Data I/O Capacitance | OE = GND, VO = 1.71V DC +1MHz -16dBm sine wave | 3.3V | 3.3V | 5 | pF | ||
| CGND | Cap between grounds | All channels combined (VCC both sides are powered on) |
49 | pF | ||||
| All channels combined (VCC to GND shorted) |
54 | pF | ||||||
| Leakage | Current Leakage between GndA to GndB | All channels combined (VCC to GND shorted) |
1.71V – 5.5V | 1.71V – 5.5V | 28 | nA | ||
| All channels combined (VCC both sides are powered on and inputs are all low) |
1.71V – 5.5V | 1.71V – 5.5V | 28 | nA | ||||
| All channels combined (VCC both sides are powered on and inputs are all high) |
1.71V – 5.5V | 1.71V – 5.5V | 33 | µA | ||||
| CMTI | Common Mode Transient Immunity | Input toggling at 100Mbps Ground shift up to 10V |
1.71V – 5.5V | 1.71V – 5.5V | 1 | kV/µs | ||
| VUVLO+ | Positive-Going Undervoltage Lockout Voltage | A Supply | 1.71V – 5.5V | 1.55 | V | |||
| B Supply | 1.71V – 5.5V | 1.55 | ||||||
| VUVLO- | Negative-Going Undervoltage Lockout Voltage | A Supply | 1.71V – 5.5V | 1.36 | V | |||
| B Supply | 1.71V – 5.5V | 1.36 | ||||||
| VUVLO_Hys | Undervoltage Lockout Hysteresis | A Supply | 1.71V – 5.5V | 36 | 147 | mV | ||
| B Supply | 1.71V – 5.5V | 36 | 147 | |||||