SCES961 March 2025 TXG1041 , TXG1042
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VCCA | Supply voltage A - Relative to GNDA | 1.71 | 5.5 | V | |||
| VCCB | Supply voltage B - Relative to GNDB | 1.71 | 5.5 | V | |||
| VGNDA to VGNDB | Voltage between GNDA and GNDB | -10 | 10 | V | |||
| IOH | High-level output current | VCCO = 1.71V | –4.5 | mA | |||
| VCCO = 2.3V | –8 | ||||||
| VCCO = 3V | –10 | ||||||
| VCCO = 4.5V | –12 | ||||||
| IOL | Low-level output current | VCCO = 1.71V | 4.5 | mA | |||
| VCCO = 2.3V | 8 | ||||||
| VCCO = 3V | 10 | ||||||
| VCCO = 4.5V | 12 | ||||||
| VI | Input voltage - Relative to GNDx | 0 | 5.5 | V | |||
| VO | Output voltage - Relative to GNDx | 0 | VCCO | V | |||
| TA | Operating free-air temperature | –40 | 125 | °C | |||