SCES987A June 2025 – September 2025 TXG4041 , TXG4042
PRODUCTION DATA
Unless otherwise noted, generators supply all input pulses that have the following characteristics:
| Parameter | VCCO | RL | CL | S1 | VTP | |
|---|---|---|---|---|---|---|
| tpd | Propagation (delay) time | 1.71V – 5.5V | 10kΩ | 15pF | Open | N/A |
| ten, tdis | Enable time, disable time | 1.71V – 2.7V | 10kΩ | 15pF | 2 × VCCO | 0.15V |
| 3.0V – 5.5V | 10kΩ | 15pF | 2 × VCCO | 0.3V | ||
| ten, tdis | Enable time, disable time | 1.71V – 2.7V | 10kΩ | 15pF | GND | 0.15V |
| 3.0V – 5.5V | 10kΩ | 15pF | GND | 0.3V | ||